|
General Information |
|
|---|---|
|
Type |
RW Parameter |
|
Description |
|
|
Units |
N/A |
|
Range |
0 to 1 |
|
Default Value |
0 |
|
Data Type |
Boolean |
|
Start Version |
M_01-00-00-000 |
Description
Sets the indicated polarity of a digital input mode.
Example
DIN1.INV = 0 : Input is active high.
DIN1.INV = 1 : Input is active low.
Related Topics
Digital Inputs and Outputs on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|